Abstract digital illustration consisting of groupings of dots resembling datapoints

High-performance sensors for robotics and automation

Physical AI - MEMS and TMR sensors connect robots with the world around them

Browse products
Abstract digital illustration consisting of groupings of dots resembling datapoints

Robots need senses too

Yole Group forecasts the humanoid robot market will grow to $51 billion by 2035. 

Motion, magnetic, MEMS  microphone, and distance sensors enable robots to understand their environments, navigate, and interact with the world around them. AI-driven robotics  require smart, precise  sensors to move smoothly, operate safely, and reliably perform their tasks. High-quality sensors result in safe movement, seamless navigation, and capabilities that both amaze and get delicate work done.

Amazing robots are powered by premium components

Give your robot advance sensing and long battery life
Simplified line icon depicting an ascending bar graph

High performance

Robust IMU solution with industry's lowest noise

Simplified line icon depicting an operating system window and "</>" characters to indicate software and coding

Edge intelligence

On-chip sensorfusion to reduce latency and processing load on host system

Simplified line icon depicting three interlocked puzzle pieces and one nearly placed

Easy to integrate

Speed development with mature and feature-rich pre-optimized software and algorithms

From humanoids to industrial to home, TDK sensors empower your solutions

What kind of robots are you developing?

Warehouse robot equipped with a robotic arm moving packages around

Industrial & logistics

Automating production & distribution

Smooth and precise motor control with obstacle and presence detection for safety

  • Factory automation such as assembly, welding, and painting
  • Inventory robots to check inventory levels and restock
  • Logistics, automated systems, and large robots to accurately move goods around warehouses and factories
Humanoid robot working at a laptop

Humanoids

Robots in the shape of humans

Human-like movement and complex, multi-faceted sensing as humanoids need to safely interact with people in open-ended human environments

  • Robots to assist people such as the elderly or those with mobility limitations
  • Humanoids to work in human environments with voice interactions
  • Entertainment, hospitality, and security 
Pool cleaning robot at work underwater

Toys and household robots

Robots to entertain or preform specific tasks

Specialized robots to perform specific household roles

  • Vacuums, lawn mowers, and pool cleaners
  • Robotics pets, companions, toys, and teachers
  • Cooking, laundry automation, and drink preparation

TDK sensors to power key robotics features and functions

What do you need your robot to do?

Phone

Navigation of environments

with Inertial sensors

Smooth and consistent movement with TDK 9- and 6-axis TDK SmartMotion™ IMUs for robotics

  • Detect direction and speed of movement
  • Add stability to cameras for clearer imaging 
B

Ultra-precise motion sensing

with TMR sensors

Delicate movements require the exact sensing of controls and moving parts, such as articulated arms or rolling wheels, that TMR sensors deliver

  • Use TMR sensors for micrometer scale angle and smooth movement sensing
  • Achieve sensitive and delicate control through accurate detection to feed motor control 
TRobo

Super hearing

with MEMS Microphones

Give your robot the ability to hear commands and key sounds clearly, even in noisy environments, using TDK MEMS microphones

  • Better recognize spoken words to foster improved human interactions in any environment
  • Detect sound accurately with ultra-low power and wake on voice 
Photograph of a series of robotic arms in a manufacturing facility

Internal thermal management

with temperature sensors

Ensure precision heat monitoring of actuators, motors, and other critical systems with temperature sensors, enabling safe, efficient, and reliable operation under demanding conditions

Abstract digital illustration consisting of groupings of dots resembling datapoints

Tactile sensing and gripping

with pressure sensors

 Provide precise pressure feedback for tactile sensing, gripping and motion control, helping humanoid robots interact safely and reliably with their environment

Custom sensing for Robots

Explore popular sensors that are popular for robotics applications

Illustration of ICU-30201, MEMS ultrasonic time-of-flight sensor

ICU-30201

High-Performance Ultra-Compact Ultrasonic Time‑of‑Flight Sensor for Ultra-Long-Range Applications

The ICU-30201 is a high-performance ultrasonic Time-of-Flight sensor that is ideal for measuring the range of objects between 30cm and 9.5m, and offers a customizable field-of-view of up to 180º. It has a sample rate of 75 samples per second at 2 meters, and 18 samples per second at 9 meters. It comes in a 5.17 × 2.68 × 0.9 mm LGA package, and includes an integrated DSP for signal processing.

Microchip with TDK logo and "T5848" etched onto its surface

T5848

Bottom Port I²S Digital Output Multi‑Mode Microphone

The T5848 is a low noise, high AOP I²S microphone with a 24‑bit PCM output for direct connection to a wide variety of SoCs. It also features Acoustic Activity Detect (AAD), a new ultra-low power edge processing feature consuming as low as 20 µA.

Microchip with TDK logo and "ICM-45686" etched onto its surface

ICM-45686

High-Precision 6-Axis MEMS MotionTracking® Device

The ICM-45686 is an ultra high‑performance 6‑axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption. The sensor combines a 3‑axis gyroscope and a 3‑axis accelerometer in a compact 2.5 × 3 × 0.81 mm package.

The BalancedGyro technology by TDK is the first‑of‑its‑kind gyroscope MEMS architecture that enables supreme vibration rejection and temperature stability performance, an enhancement never seen before in a consumer gyroscope.

ICM-45686 provides higher full-scale range upto 4000 dps and 32g, better temperature stability to reduce temperature related drift, and high-performance features such as Real Time Clock Input and 18/19 bit high-resolution FIFO.

This family offers the world’s lowest power 6‑axis motion sensor. This allows the gyroscope to be on 40% of the times more than any other gyroscope in the industry. This also offers the very first Gyroscope Low Power Mode, enabling ~200uA of 6-axis IMU current consumption, making it the top choice for wearables, hearables and any battery driven IoT application.

It has a configurable host interface that supports I3C℠, I²C and SPI serial communication, and an AUX interface that supports SPI slave mode for connection to OIS controllers or I²C master mode for connection to external sensors.

Support and Resources

Find answers, documentation, and community support you need

Icon depicting three people standing together

TDK community

Connect with engineers, ask questions, and share insights with the TDK developer community.

Icon depicting a graduation cap with tassle

Knowledge base

Access technical articles, datasheets, and in-depth guides to accelerate your design process.

Icon with the letters "FAQ" inside a diamond shape

FAQ

Find immediate answers to our most frequently asked questions about products, shipping, and more.

Looking for additional help?